JAJSV53 August 2024 TMAG5233
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTMAG5233D1EDBVR | SOT-23 | DBV | 3 | 3000 | 178 | 9 | 3.3 | 3.2 | 1.4 | 4 | 8 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTMAG5233D1EDBVR | SOT-23 | DBV | 3 | 3000 | Call TI | Call TI | Call TI |