JAJSV53 August 2024 TMAG5233
ADVANCE INFORMATION
The TMAG5233 is an omnipolar switch, meaning the OUT pin responds to both positive and negative magnetic flux densities. As an active low, push-pull CMOS output device, the TMAG5233 pulls the output low when the magnetic flux density exceeds the magnetic operate point (BOP). The output remains low until the magnetic flux density falls below the magnetic release point (BRP). Figure 7-6 shows this omnipolar, active low output behavior. Figure 7-7 shows a simplified diagram of the push-pull CMOS architecture that allows the device to drive the output high or pull the output low, eliminating the need for an external pullup resistor.