JAJSV53 August 2024 TMAG5233
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage | VCC TA = –40°C to 85°C |
–0.3 | 6 | V |
Power supply voltage | VCC TA = 85°C to 125°C |
–0.3 | 4 | V |
Output pin voltage | OUT | GND – 0.3 | VCC + 0.3 | V |
Output pin current | OUT | –5.5 | 5.5 | mA |
Magnetic flux density, BMAX | Unlimited | T | ||
Junction temperature, TJ | Junction temperature, TJ | –65 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |