JAJSV53 August 2024 TMAG5233
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT DRIVER | ||||||
VOH | High-level output voltage | IOH = 0.5mA | VCC – 0.4 | VCC | V | |
VOL | Low-level output voltage | IOL = 0.5mA | 0 | 0.4 | V | |
ALL VERSIONS | ||||||
ICCACTIVE | Supply current during measurement | 2.6 | mA | |||
ICCSLEEP | Sleep current | 315 | nA | |||
tON | Power-on time | VCC = 5.5V | 32 | µs | ||
tACTIVE | Active time period | 26 | µs | |||
TMAG5233xxB 5Hz (PRODUCT PREVIEW) | ||||||
fS | Frequency of magnetic sampling | 2 | 5 | 8 | Hz | |
tS | Period of magnetic sampling | 125 | 200 | 500 | ms | |
ICCAVG | Average current consumption | TA = 25°C | 0.55 | 0.89 | µA | |
TA = –40°C to 85°C | 1.29 | |||||
TA = –40°C to 125°C | 2 | |||||
TMAG5233xxE 40Hz | ||||||
fS | Frequency of magnetic sampling | 28 | 40 | 53 | Hz | |
tS | Period of magnetic sampling | 18 | 25 | 36 | ms | |
ICCAVG | Average current consumption | TA = 25°C | 2.7 | 3.7 | µA | |
TA = –40°C to 85°C | 4 | |||||
TA = –40°C to 125°C | 4.1 |