JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
Use the parameters listed in Table 9-3 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Magnet | 5 × 5 × 5 mm NdFeB N45 |
Travel distance | 5 mm |
Travel distance range from magnet to sensor surfaces | 10 mm to 5 mm |
Magnetic field range at the sensor at 25°C | 80mT to 13 mT |
Device option | TMAG5253BA3 |