JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME |
X2SON |
||
VCC | 1 | P | Power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.1 µF. |
GND |
2 | G | Ground reference |
EN |
3 |
I |
Enable pin |
OUT |
4 |
O |
Analog output |
Thermal Pad |
5 |
NC |
No connect. This pin should be left floating or tied to ground. The pin should be soldered to the board for mechanical support. |