JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
Figure 8-4 shows the response of the bipolar device option (B), which is sensitive to both the positive and negative magnetic fields.
At room temperature, use Equation 10 to calculate the ideal first-order transfer function of the TMAG5253, where the output voltage is a linear function of the input magnetic field and the supply voltage.
where
VQ is the quiescent output voltage for a field of 0 mT.
VQ = VCC /2 for Bipolar device option (B)
As an example, consider the TMAG5253BA3, a bipolar magnetic response version with a sensitivity of 15 mV/mT at 3.3-V supply voltage and at room temperature. With VCC = 3.4 V and an input field of 67 mT, you can calculate the output voltage, VOUT for this example.