JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
The TMAG5253 has two modes of operations that apply when the Recommended Operating Conditions are met.
When the EN pin is connected to VCC, the part enters active mode, where the OUT pin provides an analog output that corresponds to the magnetic sensitivity and the supply voltage.
When the EN pin is tied to GND, the TMAG5253 enters an ultra-low power shutdown mode that consumes only 20-nA current. During the shutdown mode, the OUT pin is driven to a high-impedance state.