JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
After the VCC voltage is applied, the TMAG5253 requires a short initialization time before the output settles to its final value. The parameter TON describes the time from when VCC crosses VCC(MIN) until OUT is within 5% of the final value, with a constant magnetic field and a typical load of 100 pF from OUT to ground. Figure 7-4 shows this timing diagram.
TON is also used to describe the time from when EN pin is pulled above VIH until OUT is within 5% of the final value, with a constant magnetic field and a typical load of 100 pF from OUT to ground. Figure 7-4 shows this timing diagram.