JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
The TMAG5253 is a 4-pin, low-power linear Hall effect sensor with fully integrated signal conditioning, temperature compensation circuits, mechanical stress cancellation, and output driver. The device supports wide supply range and can operate on 1.8-V or 3.3-V power supplies, measures magnetic flux density, and outputs a proportional analog voltage that is referenced to VCC. The device also features an enable pin that is used to place the device in a ultra-low power (nA) mode when needed.
The device is offered in bipolar magnetic response version that is sensitive to both the north and the south pole. TMAG5253 is also offered in 4 different sensitivity versions (±20 mT, ±40 mT, ±80 mT, or ±160 mT). This allows the user to trade off sensitivity range and resolution to support low cost magnet selections or wider range wherever it is needed.
The device is offered in magnetic temperature coefficient of 0.12%/°C to compensate for magnetic sensitivity temperature coefficient of Neodymium magnet type.