JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC_ACTIVE | Operating supply current | EN > VIH | VCC = 1.8 V | 2 | 3.3 | mA | |
VCC = 3.3 V | 2.6 | 5 | |||||
ICC_SHDN | Shutdown current | VCC = 3.3 V, EN < VIL |
8 | nA | |||
tON | Power-on time | VCC > VCC(min) | 20 | 45 | µs | ||
VCCramp | VCC ramp rate | T = 25 C | 0.001 | 1 | V / µs | ||
VIH | Input high voltage for EN pin | 0.65 × VCC | V | ||||
VIL | Input low voltage for EN pin | 0.35 × VCC | V | ||||
Vhys | Input hysteresis voltage for EN pin | 0.1 × VCC | V | ||||
fBW | Sensing bandwidth ( -3 dB) | Rload = 100 KΩ, Cload=100 pF |
15 | kHz | |||
ROUT | DC output resistance | EN > VIH | 1.27 | Ω | |||
ROUT | DC output resistance | EN < VIL | 9 | MΩ |