JAJSNN9B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VQ | Quiescent voltage | B = 0 mT, TA = 25°C | VCC = 3.3 V, TMAG5253BA1 | 1.585 | 1.65 | 1.715 | V |
VCC = 3.3 V, TMAG5253BA2 | 1.585 | 1.65 | 1.715 | V | |||
VCC = 3.3 V, TMAG5253BA3 | 1.585 | 1.65 | 1.715 | V | |||
VCC = 3.3 V, TMAG5253BA4 | 1.585 | 1.65 | 1.715 | V | |||
VCC = 1.8 V, TMAG5253BA1 | 0.845 | 0.9 | 0.945 | ||||
VCC = 1.8 V, TMAG5253BA2 | 0.845 | 0.9 | 0.945 | V | |||
VCC = 1.8 V, TMAG5253BA3 | 0.845 | 0.9 | 0.945 | V | |||
VCC = 1.8 V, TMAG5253BA4 | 0.845 | 0.9 | 0.945 | V | |||
VQΔT | Quiescent voltage temperature drift | B = 0 mT | VCC = 3.3 V, TA = 0°C to 85°C versus 25°C , TMAG5253B | -60 | 60 | mV | |
VCC = 3.3 V, TA = -40°C to 125°C versus 25°C , TMAG5253B | -100 | 100 | mV | ||||
VCC = 1.8 V, TA = 0°C to 85°C versus 25°C , TMAG5253B | -30 | 30 | mV | ||||
VCC = 1.8 V, TA = -40°C to 125°C versus 25°C , TMAG5253B | -50 | 50 | mV | ||||
VQRE | Quiescent voltage ratiometry error(2) | TMAG5253B | ±0.2 | % | |||
VQΔL | Quiescent voltage lifetime drift | VCC = 3.3 V, High-temperature operating stress for 1000 hours | 10 | mV | |||
S | Sensitivity | VCC = 3.3 V, TA = 25°C |
TMAG5253BA1 | 51 | 60 | 69 | mV/mT |
TMAG5253BA2 | 25.5 | 30 | 34.5 | ||||
TMAG5253BA3 | 12.75 | 15 | 17.25 | ||||
TMAG5253BA4 | 6.37 | 7.5 | 8.62 | ||||
VCC = 1.8 V, TA = 25°C |
TMAG5253BA1 | 25.5 | 30 | 34.5 | |||
TMAG5253BA2 | 13.6 | 16 | 18.4 | ||||
TMAG5253BA3 | 6.9 | 8.12 | 9.33 | ||||
TMAG5253BA4 | 3 | 3.5 | 4.0 | ||||
BL | Linear magnetic sensing range(3)(4) | VCC = 3.3 V, TA = 25°C |
TMAG5253BA1 | ±20 | mT | ||
TMAG5253BA2 | ±40 | ||||||
TMAG5253BA3 | ±80 | ||||||
TMAG5253BA4 | ±160 | ||||||
VCC = 1.8 V, TA = 25°C |
TMAG5253BA1 | ±20 | |||||
TMAG5253BA2 | ±40 | ||||||
TMAG5253BA3 | ±80 | ||||||
TMAG5253BA4 | ±160 | ||||||
VL | Linear range of output voltage(4) | TMAG5253B | 0.2 | VCC – 0.2 | V | ||
STC | Sensitivity temperature coefficient(5) | TA = -40°C to 125°C versus 25°C |
TMAG5253BA | 0.04 | 0.12 | 0.2 | %/°C |
SLE | Sensitivity linearity error(4) | VOUT is within VL | ±0.1 | ±0.55 | % | ||
SSE | Sensitivity symmetry error(4) | VOUT is within VL | TMAG5253B | ±0.1 | % | ||
SRE | Sensitivity ratiometry error(2) | TA = 25°C, VCC = 1.65 V -1.9 V , with respect to VCC = 1.8V |
–2 | 2 | % | ||
TA = 25°C, VCC = 3 V - 3.6 V , with respect to VCC = 3.3 V |
–3 | 3 | % | ||||
SΔL | Sensitivity lifetime drift | High-temperature operating stress for 1000 hours | 0.5 | % | |||
BND | Input-referred RMS noise density | VCC = 3.3 V , Cload=100 pF | 220 | nT/√Hz | |||
VCC = 1.8V , Cload=100 pF | 400 | ||||||
BN | Input-referred peak-to-peak noise |
BND × 6.6 × √fBW , Cload = 100 pF | VCC = 3.3 V | 0.17 | mTPP | ||
VCC = 1.8 V | 0.35 | ||||||
VN | Output-referred peak-to-peak noise | BN × S , VCC=3.3 V, BW = 15 kHz | TMAG5253BA1 | 9.2 | mVPP | ||
TMAG5253BA2 | 4.6 | ||||||
TMAG5253BA3 | 2.3 | ||||||
TMAG5253BA4 | 1.2 |