JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Use the parameters listed in Table 7-3 for this design example.
DESIGN PARAMETERS | ON-AXIS MEASUREMENT | OFF-AXIS MEASUREMENT |
---|---|---|
Device | TMAG5273-A1 | TMAG5273-A1 |
VCC | 3.3V | 3.3V |
Device Position | Directly under the magnet | At the adjacent side of the magnet |
Magnet | Cylinder: 4.7625mm diameter, 12.7mm thick, neodymium N52, Br = 1480 | Cylinder: 4.7625mm diameter, 12.7mm thick, neodymium N52, Br = 1480 |
Magnetic Range Selection | Select the same range for both axes based off the highest possible magnetic field seen by the sensor | Select the same range for both axes based off the highest possible magnetic field seen by the sensor |
RPM | <600 | <600 |
Desired Accuracy | <2° for 360° rotation | <2° for 360° rotation |