JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSENS_RANGE | Temperature sensing range | –40 | 170(1) | ℃ | ||
TADC_T0 | Temperature result in decimal value (from 16-bit format) for TSENS_T0 | 17508 | ||||
TSENS_T0 | Reference temperature for TADC_T0 | 25 | ℃ | |||
TADC_RES | Temp sensing resolution (in 16-bit format) | 60.1 | LSB/℃ | |||
NRMS_T | RMS (1 Sigma) temperature noise | CONV_AVG = 000b | 0.4 | ℃ | ||
NRMS_T | RMS (1 Sigma) temperature noise | CONV_AVG = 101b | 0.2 | ℃ |