JAJSJK9B December 2021 – May 2024 TMAG5328
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Power supply voltage | 1.65 | 5.5 | V |
VIO | Pin Voltage. OUT, TEST1 | 0 | VCC | V |
Pin Voltage. TEST2 | 0 | 0 | ||
Pin Voltage. ADJ | 0 | 5 | ||
Io | Pin current. OUT, TEST1 | –5 | 5 | mA |
TA | Ambient temperature | –40 | 125 | °C |