JAJSJK9B December 2021 – May 2024 TMAG5328
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADJ pin | ||||||
ADJ_ICC | Current output source | 80 | µA | |||
ADJ_C | Maximum external capacitance | 50 | pF | |||
PUSH-PULL OUTPUT DRIVER | ||||||
VOH | High-level output voltage | IOUT = –0.5mA | Vcc – 0.35 | Vcc – 0.1 | V | |
VOL | Low-level output voltage | IOUT = 0.5mA | 0.1 | 0.3 | V | |
TMAG5328A1D | ||||||
fs | Frequency of magnetic sampling | 20 | Hz | |||
ts | Period of magnetic sampling | 50 | ms | |||
tACTIVE | Active time period | 65 | µs | |||
ICC(PK) | Peak current consumption | 1.8 | 3 | mA | ||
ICC(SLP) | Sleep current consumption | 300 | 600 | nA | ||
ICC(AVG) | Average current consumption | VCC = 3.3V TA = 25°C |
1.4 | 1.6 | µA |
|
VCC = 1.65V to 5.5V |
2.3 | |||||
TMAG5328A1Z | ||||||
fBW | Signal bandwidth | 20 | kHz | |||
ICC(AVG) | Average current consumption | VCC = 1.65V to 5.5V |
1.8 | 2.1 | mA | |
ALL VERSIONS | ||||||
POS | Power-on state without external magnetic field | VCC > VCCMIN | High | |||
tON | Power-on time | 125 | µs |