JAJSNP8A March 2023 – February 2024 TMAG6181-Q1
PRODUCTION DATA
The TMAG6181-Q1 supports multiple operating modes for a wide array of applications as explained in Figure 6-18. The device starts powering up after the VCC supply crosses the minimum threshold as specified in the Recommended Operating Conditions table.
Table 6-3 shows the different operating modes of the TMAG6181-Q1.
OPERATING MODE | DEVICE FUNCTION | AMR OUTPUT STATE |
TURNS PIN (I/O FUNCTIONALITY)(1) |
---|---|---|---|
Active mode | AMR outputs track the magnetic field direction |
Outputs in normal operating range |
I |
Active-turns mode | AMR outputs track the magnetic field direction and the TURNS pin sends out the internal turns counter information using PWM | Outputs in normal operating range | I / O |
Low-power mode | Wakes up at a certain interval and the turns counter keeps track of changes in X and Y Hall sensor state | High Impedance | N/A |
Sleep mode | Device enters the lowest power state | High Impedance | N/A |
Fault (safe) mode |
Device has detected a fault condition | High Impedance |
N/A |