JAJSNP8B March 2023 – August 2024 TMAG6181-Q1
PRODUCTION DATA
For applications that require the highest level of functional safety, two angle sensors can be required for redundancy purposes.
To achieve redundancy without any impact on the angle accuracy, the TMAG6181-Q1 devices can be placed on either side of the PCB as shown in Figure 7-5. The AMR sensors are sensitive to only the direction of the magnetic field and independent on the value of the absolute magnetic field, therefore the magnetic accuracy is not compromised even if the devices are placed on the other side of the PCB.