JAJSNP8B March 2023 – August 2024 TMAG6181-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Main supply voltage | –0.3 | 7 | V |
IOUT | Output current (SIN_P, SIN_N, COS_P, COS_N,TURNS) | –10 | 10 | mA |
VOUT | Output voltage (SIN_P, SIN_N, COS_P, COS_N, TURNS) | –0.3 | 7 | V |
VIN | Input voltage SLEEP | –0.3 | VVCC+ 0.3 | V |
TJ | Junction temperature | –40 | 170 | °C |
Tstg | Storage temperature | –65 | 150 | °C |