JAJSNP8A March 2023 – February 2024 TMAG6181-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main supply voltage | 2.7 | 5.5 | V | |
TA | Operating free air temperature | –40 | 150 | C | |
CL | Capacitive load on SIN_P, SIN_N, COS_P, COS_N | 0.1 | 10 | nF | |
IL | Current load on SIN_P, SIN_N, COS_P, COS_N | –1 | 1 | mA | |
B | Magnetic flux density for AMR saturation | 20 | mT |