JAJSHX1B September 2019 – July 2021 TMCS1100
PRODUCTION DATA
Slew rate (SR) is defined as the VOUT rate of change for a single integration step’s output transition, as shown in Figure 8-3. Because the device often requires two sampling windows to reach a full 90% settling of its final value, this slew rate is not equal to the 10%-90% transition time for the full output swing.