JAJSHX0D September 2019 – July 2021 TMCS1101
PRODUCTION DATA
For current sensing of a three-phase motor application, make sure to provide linear sensing across the expected current range, and make sure that the device remains within working thermal constraints. A single TMCS1101 for each phase can be used, or two phases can be measured, and the third phase calculated on the motor-controller host processor. For this example, consider a nominal supply of 5 V but a minimum of 4.9 V to include for some supply variation. Maximum output swings are defined according to TMCS1101 specifications, and a full-scale current measurement of ±20 A is required.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VS,nom | 5 V |
VS,min | 4.9 V |
IIN,FS | ±20 A |