JAJSSC6A November 2023 – June 2024 TMCS1126
PRODUCTION DATA
TI device nomenclature also includes a suffix with the device family name. This suffix indicates the package type (for example, DVG), the temperature range, and the device speed range, in megahertz. Figure 10-1 provides a legend for reading the complete device name for any TMCS1126 device.
For orderable part numbers of TMCS1126 devices in the SOIC package types, see the Package Option Addendum of this document, ti.com, or contact your TI sales representative.
For additional description of the device nomenclature markings on the die, see the Silicon Errata.