JAJSOZ7A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
The TMDS1204 will always use the sampled state of EQ[1:0] pins when operating in either HDMI 1.4 and HDMI 2.0. The amount of EQ applied is determined by the CTLE Map used (for more information, refer to Section 7.2.8).
If TMDS1204 is configured for limited redriver mode, then the OUT_D[2:0] and OUT_CLKP/N levels will be fixed based on the sampled state of TXSWG pin (Table 7-17 provides more information) and TXPRE pin (Table 7-15 provides more information).
If TMDS1204 is configured for linear redriver mode, then OUT_D[2:0] and OUT_CLK will be a linear function of the input signals.