SBOS518E May 2011 – April 2015 TMP006
PRODUCTION DATA.
The TMP006 and TMP006B are designed to operate with a power supply voltage (VS) of between 2.5 V and 5.5 V. This input supply must be well regulated. The die temperature measurement (TDIE) dependence on supply voltage is typically 20 m°C/V for TDIE > 0°C. The power-on reset (POR) has a nominal value of 1.9 V at TDIE = 25°C. The POR increases with decreasing die temperature. Place the decoupling capacitor (0.01 µF recommended) as close as possible to the device without obstructing the field of view.