SBOS685C April 2014 – July 2015 TMP007
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
ADR0 | C1 | Input address 0 selection pin |
ADR1 | B1 | Input address 1 selection pin |
AGND | A2 | Analog ground |
ALERT | C2 | Alert output pin; active low, open-drain. Requires a pull-up resistor to (1.6 V to 5.5 V) supply |
DGND | A1 | Digital ground |
SCL | B3 | Input clock pin |
SDA | C3 | Input/output data pin; open-drain; requires pull-up resistor to (1.6 V to 5.5 V) supply |
V+ | A3 | Supply voltage (2.5 V to 5.5 V) |