JAJSGR1E October 2014 – September 2021 TMP102-Q1
PRODUCTION DATA
When the device is in Shutdown Mode, writing a 1 to the OS bit starts a single temperature conversion. During the conversion, the OS bit reads '0'. The device returns to the shutdown state at the completion of the single conversion. For more information on the one-shot conversion mode, see the Section 7.4.4 section.