JAJS306H August 2007 – December 2018 TMP102
PRODUCTION DATA.
Figure 12 illustrates the internal register structure of the TMP102 device. The 8-bit Pointer Register of the device is used to address a given data register. The Pointer Register uses the two least-significant bytes (LSBs) (see Table 15 and Table 16) to identify which of the data registers must respond to a read or write command. Table 6 identifies the bits of the Pointer Register byte. During a write command, P2 through P7 must always be '0'. Table 7 describes the pointer address of the registers available in the TMP102 device. The power-up reset value of P1 and P0 is 00. By default, the TMP102 device reads the temperature on power up.
P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | Register Bits |
P1 | P0 | REGISTER |
---|---|---|
0 | 0 | Temperature Register (Read Only) |
0 | 1 | Configuration Register (Read/Write) |
1 | 0 | TLOW Register (Read/Write) |
1 | 1 | THIGH Register (Read/Write) |