JAJSBP3B November   2011  – December 2018 TMP104

PRODUCTION DATA.  

  1. 1特長
  2. 2アプリケーション
  3. 3概要
    1.     Device Images
      1.      代表的なアプリケーション
  4. 4改訂履歴
  5. 5Pin Configuration and Functions
    1.     Pin Functions
  6. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  7. 7Detailed Description
    1. 7.1 Overview
    2. 7.2 Feature Description
      1. 7.2.1 Timeout Function
      2. 7.2.2 Noise
      3. 7.2.3 SMAART Wire™ Interface Timing Specifications
    3. 7.3 Programming
      1. 7.3.1 Communication Protocol
      2. 7.3.2 Command Register
      3. 7.3.3 Global Initialization and Address Assignment Sequence
      4. 7.3.4 Global Read and Write
      5. 7.3.5 Global Clear Interrupt
      6. 7.3.6 Global Software Reset
      7. 7.3.7 Individual Read and Write
    4. 7.4 Register Maps
      1. 7.4.1 Temperature Register
      2. 7.4.2 Configuration Register
        1. 7.4.2.1 Temperature Watchdog Function (FH, FL)
        2. 7.4.2.2 Conversion Rate (CR1, CR0)
        3. 7.4.2.3 Conversion Modes
          1. 7.4.2.3.1 Shutdown Mode (M1 = 0, M0 = 0)
          2. 7.4.2.3.2 One-Shot Mode (M1 = 0, M0 = 1)
          3. 7.4.2.3.3 Continuous Conversion Mode (M1 = 1)
        4. 7.4.2.4 Interrupt Functionality (INT_EN)
      3. 7.4.3 Temperature Limit Registers
  8. 8デバイスおよびドキュメントのサポート
    1. 8.1 ドキュメントの更新通知を受け取る方法
    2. 8.2 コミュニティ・リソース
    3. 8.3 商標
    4. 8.4 静電気放電に関する注意事項
    5. 8.5 Glossary
  9. 9メカニカル、パッケージ、および注文情報

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • YFF|4
サーマルパッド・メカニカル・データ
発注情報

Communication Protocol

Each communication of the SMAART wire protocol consists of 8-bit words, transferred least significant bit (LSB) first. Each 8-bit word begins with a Start bit that is logic low, and ends with a Stop bit that is logic high. By using a Start bit and Stop bit for each 8-bit word, the TMP104 can calibrate each word and maintain synchronous communication throughout the process. The host commences the communication by sending a Start bit followed by the calibration byte (55h), allowing the TMP104 to sync to the baud rate of the host, followed by the Stop bit. Then, another Start bit is sent, followed by the command register byte and a Stop bit. Finally, a third Start bit is sent followed by the data byte, where master sends data if the instruction is a write command, or the TMP104 breaks the chain and sends data if the instruction is a read command. The process finishes with a Stop bit. The sequence is shown in Table 2 and Figure 7.

Table 2. Communication Format

Start bit Calibration Stop bit Start bit Command
byte
Stop bit Start bit Data byte Stop bit
TMP104 ai_tim_generic_comm_bitstream_bos564.gifFigure 7. Generic Communication BitStream

The TMP104 has two dedicated pins for communication: TX and RX. Usually, these two pins are connected internally and the signal on the RX propagates to the TX; that is, the TMP104 works in a transparent mode. The TMP104 breaks this buffer configuration only when it must send data on the bus or during address assignment and alert procedures.

The TMP104 supports unique address assignment and alert interrupt procedures. There are general-call read and write commands that allow simultaneous reads or writes to all devices in the daisy-chain. The interface has built-in time-outs (typically 28 ms) that return the interface to a known state if communication is disrupted.