JAJSPB7A February 2024 – July 2024 TMP110
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | NO. | ||
GND | 1 | 1 | — | Ground Pin-1 has curved edges. |
SCL | 2 | 2 | I | Serial clock |
ADD0 (TMP110D) | 3 | — | I | Address select. Connect to GND, SCL, SDA or V+. Only for Address variant. |
ALERT (TMP110D0, TMP110D1, | — | 3 | O | Overtemperature alert(2). Open-drain output; requires a pullup resistor. Only for Alert variant. Note: Connecting to GND if Alert pin is not used is preferred. |
SDA | 4 | 4 | I/O | Serial data input. Open-drain output; requires a pullup resistor. |
V+ | 5 | 5 | I | Supply voltage |