JAJSPB7A February 2024 – July 2024 TMP110
PRODUCTION DATA
The SDA and SCL pin voltage of the TMP110 can be the same as the supply voltage V+. The accuracy of the TMP110 is not affected by the pullup voltage. However, using a minimal SDA and ALERT pins pull-up current is recommended to prevent self-heating and temperature accuracy reduction. In addition, it is recommended to not have any communication on I2C bus during temperature conversion to minimize measurement noise.