JAJSPB7A February 2024 – July 2024 TMP110
PRODUCTION DATA
Figure 9-2 shows the step response of the TMP110 to a submersion in an oil bath of 75ºC from room temperature (25ºC). The time-constant, or the time for the output to reach 63% of the input step, is 1.45s. The time-constant result depends on the printed-circuit board (PCB) size that the TMP110 is mounted. For this test, the TMP110 is soldered to a two-layer PCB that measured 0.5 inches × 0.5 inches.