JAJSPB7A February 2024 – July 2024 TMP110
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| TEMPERATURE SENSOR | |||||||
| TERR | Accuracy (temperature error) | -40°C to 125°C | 1.14V ≤ V+ ≤ 1.4V | ± 2.0 | °C | ||
| 1.4V < V+ ≤ 5.5V | ± 1.0 | °C | |||||
| PSR | DC power supply rejection | V+ ≥ 1.4V | 0.02 | °C/V | |||
| TRES | Temperature resolution | 12 | Bits | ||||
| 62.5 | m°C | ||||||
| TREPEAT | Repeatability(1) | V+ = 3.3V 3 sigma distribution |
±1 | LSB | |||
| TLTD | Long-term stability and drift | 1000 hours at 125°C(2) | ±1 | LSB | |||
| tRESP_L | Response time (Stirred Liquid) | 2-layer FR4 PCB 1.5748 mm thickness | τ = 63% for step response from 25°C to 75°C | 1.45 | s | ||
| THYST | Temperature cycling and hysteresis(3) | 0.0625 | °C | ||||
| tACT | Active conversion time | V+ ≥ 1.4V | 10.25 | 11.25 | ms | ||
| V+ < 1.4V | 10.5 | 12 | |||||
| tVAR | Timing variation of all device settings | V+ ≥ 1.4V | -10 | 10 | % | ||
| V+ < 1.4V | -15 | 15 | |||||
| DIGITAL INPUT/OUTPUT | |||||||
| CIN | Input capacitance | 3 | pF | ||||
| VIH | Input logic high | V+ < 1.4V | 0.8 × V+ | V | |||
| 1.4V ≤ V+ | 0.7 × V+ | V | |||||
| VIL | Input logic low | V+ < 1.4V | -0.3 | 0.2 × V+ | V | ||
| 1.4V ≤ V+ | -0.3 | 0.3 × V+ | V | ||||
| VHYST | Hysteresis | 0.1 | V | ||||
| IIN | Input current | ± 0.1 | μA | ||||
| VOL | Output logic | V+ ≥ 1.4V | IOL = –3mA | 0.13 | 0.4 | V | |
| V+ < 1.4V | IOL = –0.75mA | 0.2 | V | ||||
| POWER SUPPLY | |||||||
| IDD_ACTIVE | Supply current during active conversion | Active Conversion, serial bus idle | 55 | 90 | μA | ||
| IDD_AVG | Average current consumption | Continous conversion mode 1Hz conversion period |
Serial bus idle | 3.2 | μA | ||
| SCL = 1MHz | 13.5 | ||||||
| IDD_SB | Standby current(4) | Continous conversion mode Serial bus idle |
2.6 | 5 | μA | ||
IDD_SD |
Shutdown current | TA = +25°C, Serial bus inactive | 0.15 | 0.35 | μA | ||
| TA = -40°C to 125°C | 1.5 | ||||||
| Serial bus active, SCL frequency = 400kHz | 5.5 | ||||||
| Serial bus active, SCL frequency = 1MHz | 13 | ||||||
| VPOR | Power-on reset threshold voltage | Supply rising | 1.02 | 1.06 | V | ||
| Brownout detect | Supply falling | 0.94 | 0.97 | V | |||
| tINIT | Power-on reset time | 0.5 | ms | ||||
| tRESET | Reset Time | General Call Reset | 0.1 | ms | |||