SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
The extended mode bit configures the device for normal mode operation (EM = 0) or extended mode operation (EM = 1). In normal mode, the temperature register and the high and low limit registers use a 12-bit data format. For more information on the extended mode, see the Section 7.4.2 section.