JAJSDF4A May 2017 – May 2019 TMP116
PRODUCTION DATA.
When four temperature measurements are needed in four different places simultaneously, triggering by reset is recommended. In this method, four devices are programed with control registers set to CC mode with a conversion cycle time of 16 s. All four devices are connected to same two-wire bus with four different bus addresses. The bus general-call reset command is issued by the master. This command triggers all devices to reset (which takes approximately 1.5 ms) and triggers a simultaneous temperature sampling according to configuration registers setting. The master has 16 seconds to read data from the devices.