JAJSR20 January 2024 TMP119
PRODUCTION DATA
After the supply voltage reaches within the operating range, the device requires 1.5ms to power up before conversions can begin. The device can be programmed to start up in shutdown mode as well. See the EEPROM Programming section for more information. The temperature register reads –256°C before the first conversion.