JAJSLQ4C May 2021 – June 2022 TMP126-Q1
PRODUCTION DATA
When the Mode bit is set to 1 in the Configuration register, the device immediately enters the low-power shutdown mode. If the TMP126-Q1 is making a temperature conversion, the device will stop the conversion and discard the partial result. In this mode, the device powers down all active circuitry and can be used in conjunction with the One_Shot bit to perform temperature conversions. Engineers can use the TMP126-Q1 for battery-operated systems and other low-power consumption applications because the device typically only consumes 350 nA in Shutdown Mode.
Changing between continuous and shutdown will not clear any active alerts in the Alert_Status register and the ALERT pin will continue to be asserted until cleared by the host. The slew rate alert will not be triggered again in shutdown mode but will not clear until read if it is already set.