JAJSLQ4C May 2021 – June 2022 TMP126-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CS | 1 | I | Chip select signal to activate SPI interface |
GND | 2 | - | Ground |
SIO | 3 | I/O | System input/output |
SCLK | 4 | I | System clock input |
ALERT | 5 | O | Alert open-drain output. Can be left floating or grounded when not used. |
VDD | 6 | - | Supply voltage |