JAJS009M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
The converter resolution bits control the resolution of the internal ADC converter. This control allows the user to maximize efficiency by programming for higher resolution or faster conversion time. Table 7-10 identifies the resolution bits and the relationship between resolution and conversion time.
R1 | R0 | RESOLUTION | CONVERSION TIME (Typical) |
---|---|---|---|
0 | 0 | 9 bits (0.5 °C) | 27.5 ms |
0 | 1 | 10 bits (0.25 °C) | 55 ms |
1 | 0 | 11 bits (0.125 °C) | 110 ms |
1 | 1 | 12 bits (0.0625 °C) | 220 ms |