TMP23x デバイスは、温度に比例する出力電圧を備えた高精度 CMOS IC リニア・アナログ温度センサのファミリであり、多様なアナログ温度センシング・アプリケーションで使用できます。これらの温度センサは、市販の類似のピン互換デバイスよりも高精度であり、0℃~+70℃の範囲で ±0.5℃ (標準値) の精度を持っています。本シリーズの高い精度は、多くのアナログ温度センシング・アプリケーション向けに設計されたものです。TMP235デバイスは、-40℃~+150℃の温度範囲と、2.3V~5.5Vの電源電圧範囲の全体にわたって、10mV/℃の正の出力勾配を提供します。より高ゲインのTMP236センサは、-10℃~+125℃と、3.1V~5.5Vの電源電圧範囲について、19.5mV/℃の正の出力勾配を提供します。
標準静止電流は9µA、標準の電源オン時間は800µsで、効果的な電源サイクリング・アーキテクチャにより、バッテリ駆動のデバイスで消費電力を最小化できます。Class-AB出力ドライバは最大出力が500µAと強力で、最大1000pFの容量性負荷を駆動でき、アナログ/デジタル・コンバータのサンプルおよびホールド入力と直接接続するよう設計されています。優れた精度と強力なリニア出力ドライバを備えたTMP23xアナログ出力温度センサは、パッシブなサーミスタに代わるコスト効率の優れた代替品となります。
Changes from D Revision (August 2018) to E Revision
Changes from C Revision (August 2018) to D Revision
Changes from B Revision (February 2018) to C Revision
Changes from A Revision (December 2017) to B Revision
Changes from * Revision (September 2017) to A Revision
NAME | PIN | TYPE | DESCRIPTION | |
---|---|---|---|---|
SOT-23 | SC70 | |||
GND | 3 | 2 | Ground | Power supply ground. |
NC | — | 5 | — | No internal connection. This pin may be left floating or connected to GND. |
NC | — | 1 | — | No internal connection. This pin may be left floating or connected to GND. |
VOUT | 2 | 3 | O | Outputs voltage proportional to temperature |
VDD | 1 | 4 | I | Positive supply input |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD | +6 | V | ||
Output voltage, VOUT | –0.3 | (VDD + 0.3) | ||
Output current | –30 | +30 | mA | |
Latch-up current, each pin | –200 | +200 | ||
Junction temperature (TJ) | +150 | °C | ||
Storage temperature (Tstg) | –65 | +150 |