JAJSFE0F June 2006 – May 2018 TMP275
PRODUCTION DATA.
The Configuration Register is an 8-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read/write operations are performed MSB first. The format of the Configuration Register for the TMP275 is shown in Table 4, followed by a breakdown of the register bits. The power-up/reset value of the Configuration Register is all bits equal to 0.
BYTE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
1 | OS | R1 | R0 | F1 | F0 | POL | TM | SD |