JAJSFE0F June 2006 – May 2018 TMP275
PRODUCTION DATA.
Figure 17 shows the step response of the TMP275 device to a submersion in an oil bath of 100ºC from room temperature (27ºC). The time-constant, or the time for the output to reach 63% of the input step, is 1.5 s. The time-constant result depends on the printed-circuit board (PCB) that the TMP275 devices are mounted. For this test, the TMP275 device was soldered to a two-layer PCB that measured 0.375 inches × 0.437 inches.