JAJSGR7C October 2014 – September 2018 TMP302-Q1
PRODUCTION DATA.
The TMP302-Q1 temperature switch is optimal for ultra low-power applications that require accurate trip thresholds. A temperature switch is a device that issues an alert response when a temperature threshold is reached or exceeded. The trip thresholds are programmable to four different settings using the TRIPSET1 and TRIPSET0 pins. Table 1 lists the pin settings versus trip points.
TRIPSET1 | TRIPSET0 | TMP302A-Q1 | TMP302B-Q1 | TMP302C-Q1 | TMP302D-Q1 |
---|---|---|---|---|---|
GND | GND | 50°C | 70°C | 90°C | 110°C |
GND | VS | 55°C | 75°C | 95°C | 115°C |
VS | GND | 60°C | 80°C | 100°C | 120°C |
VS | VS | 65°C | 85°C | 105°C | 125°C |