JAJSGR7C October 2014 – September 2018 TMP302-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | TRIPSET0 | Digital Input | Used in combination with TRIPSET1 to select the temperature at which the device trips |
2 | GND | Ground | Ground |
3 | OUT | Digital Output | Open drain, active-low output |
4 | HYSTSET | Digital Input | Used to set amount of thermal hysteresis |
5 | VS | Power Supply | Power supply |
6 | TRIPSET1 | Digital Input | Used in combination with TRIPSET0 to select the temperature at which the device trips |