4 Revision History
Changes from Revision * (May 2019) to Revision A (August 2020)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- タイトルに「ホットおよびコールド・トリップ」を追加Go
- Updated TJ to 150°C from 155°CGo
- Updated Tstg to 150°C from 155°CGo
- Removed TA section on unspecified performance Go
- Updated RΘJA from 210.3 °C/W to 230 °C/WGo
- Updated RΘJC(top) from 105 °C/W to 103.4 °C/W Go
- Updated RΘJB from 87.5 °C/W to 111.6 °C/W Go
- Updated ψJT from 6.1 °C/W to 5.3 °C/W Go
- Updated ψJB from 87 °C/W to 110.5 °C/WGo
- Added Thermal Mass paramaterGo
- Added 20°C hysteresis option for single channel operation Go
- Updated to separate SETA and SETB resistor rangesGo
- Added test condition for average quiescent current Go
- Changed standby current from 0.2µA to 0.25µAGo
- Changed power-on reset threshold voltage from 1.55V to 1.5V Go