JAJSHF6A May 2019 – August 2020 TMP390
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SETA | Input | Channel A temperature set point. Connect a standard E96, 1% resistance between SETA and GND. |
2 | SETB | Input | Channel B temperature and Hysteresis set point. Connect a standard E96, 1% resistance between SETB and GND. |
3 | GND | Ground | Device ground. |
4 | OUTB | Logic Output | Channel B logic open-drain active low output. If unused, the output can be left floating or connected to GND. |
5 | VDD | Supply | Power supply voltage (1.62 V – 5.5 V). |
6 | OUTA | Logic Output | Channel A logic open-drain active low output. If unused, the output can be left floating or connected to GND. |