JAJSI23I September 2009 – October 2019 TMP431 , TMP432
PRODUCTION DATA.
The TMP43x can tolerate differential input capacitance of up to 2200 pF with minimal change in temperature error. The effect of capacitance on sensed remote temperature error is illustrated in Figure 9 and Figure 10. See Filtering for suggested component values where filtering unwanted coupled signals is needed.