JAJSD83C May 2017 – October 2019 TMP464
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
fSCL | SCL operating frequency | Fast mode | 0.001 | 0.4 | MHz | |
High-speed mode | 0.001 | 2.56 | ||||
tBUF | Bus free time between stop and start condition | Fast mode | 1300 | ns | ||
High-speed mode | 160 | |||||
tHD;STA | Hold time after repeated start condition.
After this period, the first clock is generated. |
Fast mode | 600 | ns | ||
High-speed mode | 160 | |||||
tSU;STA | Repeated start condition setup time | Fast mode | 600 | ns | ||
High-speed mode | 160 | |||||
tSU;STO | Stop condition setup time | Fast mode | 600 | ns | ||
High-speed mode | 160 | |||||
tHD;DAT | Data hold time | Fast mode | 0 | (1) | ns | |
High-speed mode | 0 | 130 | ||||
tVD;DAT | Data valid time(2) | Fast mode | 0 | 900 | ns | |
High-speed mode | — | — | ||||
tSU;DAT | Data setup time | Fast mode | 100 | ns | ||
High-speed mode | 20 | |||||
tLOW | SCL clock low period | Fast mode | 1300 | ns | ||
High-speed mode | 250 | |||||
tHIGH | SCL clock high period | Fast mode | 600 | ns | ||
High-speed mode | 60 | |||||
tF – SDA | Data fall time | Fast mode | 20 × (V+ / 5.5) | 300 | ns | |
High-speed mode | 100 | |||||
tF, tR – SCL | Clock fall and rise time | Fast mode | 300 | ns | ||
High-speed mode | 40 | |||||
tR | Rise time for SCL ≤ 100 kHz | Fast mode | 1000 | ns | ||
High-speed mode | ||||||
Serial bus timeout | Fast mode | 15 | 20 | ms | ||
High-speed mode | 15 | 20 |