JAJSD83C May 2017 – October 2019 TMP464
PRODUCTION DATA.
To communicate with the TMP464 device, the master must first address slave devices using a slave address byte. The slave address byte consists of seven address bits and a direction bit indicating the intent of executing a read or write operation. The TMP464 device allows up to four devices to be addressed on a single bus. The assigned device address depends on the ADD pin connection as described in Table 2.
ADD PIN CONNECTION | SLAVE ADDRESS | |
---|---|---|
BINARY | HEX | |
GND | 1001000 | 48 |
V+ | 1001001 | 49 |
SDA | 1001010 | 4A |
SCL | 1001011 | 4B |