JAJSD83C May 2017 – October 2019 TMP464
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply | V+ | –0.3 | 6 | V |
Input voltage | THERM, THERM2, SDA, SCL, and ADD only | –0.3 | 6 | V |
D1+ through D4+ | –0.3 | ((V+) + 0.3) and ≤ 6 | ||
D– only | –0.3 | 0.3 | ||
Input current | SDA sink | –25 | mA | |
All other pins | –10 | 10 | ||
Operating temperature | –55 | 150 | °C | |
Junction temperature (TJ, maximum) | 150 | °C | ||
Storage temperature, Tstg | –60 | 150 | °C |